3. Butterfly Valves

F6250-300SHP+SY5-110



Learn More
Back to product category
F6250-300SHP+SY5-110

F6250-300SHP+SY5-110

Butterfly Valve (BFV), DN 10" [250], 2-way, ANSI Class 300, Cv 3517 
Valve Actuator, Non fail-safe, AC 120 V, On/Off, Floating point, 2x SPDT
Actuator fitted

List Price
$24,634.00
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
$24,634.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
300
Pattern
2-way
Cv
3517 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 300
End Fitting
Flange
Valve Size
10" [250]

Actuator specifications

Voltage AC/DC
AC 120 V
Power Consumption For Wire Sizing
240 VA
Auxiliary Switches
2x SPDT
Control Type
Floating/3-point
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
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
EXT-NSV-B03-120

EXT-NSV-B03-120

Battery backup system, for SY4...6 series actuator

List Price: $13,810.00
Your Price: ...
Add to Project List
EXT-NSV-B04-120

EXT-NSV-B04-120

Battery backup system for SY4...6 series actuator, AC 120 V, MFT

List Price: $15,844.00
Your Price: ...
Add to Project List
EXT-NSV-B13-24

EXT-NSV-B13-24

Battery backup system, for SY4...5 series actuator

List Price: $17,091.00
Your Price: ...
Add to Project List
EXT-NSV-B14-24

EXT-NSV-B14-24

Battery backup system for SY4...5 series actuator, AC 24 V, MFT

List Price: $16,755.00
Your Price: ...
Add to Project List
HOA-120V

HOA-120V

Local electric disconnect for SY4...12 series actuator, AC 120 V, on/off

List Price: $1,628.00