3. Butterfly Valves

F650-150SHP+GMB24-MFT-X1



Learn More
Back to product category
F650-150SHP+GMB24-MFT-X1

F650-150SHP+GMB24-MFT-X1

Butterfly Valve (BFV), DN 2" [50], 2-way, ANSI Class 150, Cv 102 
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted

List Price
$4,926.00
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
$4,926.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
150
Pattern
2-way
Cv
102 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 150
End Fitting
Flange
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
4 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
7 VA
Control Type
MFT/Programmable
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
ZS-T

ZS-T

Terminal-strip cover for NEMA 2 rating (-T models).

List Price: $45.00
Your Price: ...
Add to Project List

Electrical accessory

P10000A GR

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
S1A

S1A

Auxiliary switch 1x SPDT add-on

List Price: $170.00
Your Price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List Price: $255.00
Your Price: ...
Add to Project List

Tools

MFT-P

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download
ZK2-GEN

ZK2-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List Price: $97.00