- Configured Total
- $6,291.00
F665-300SHP+2*GMX24-MFT-X1
Butterfly Valve (BFV), DN 2 1/2" [65], 2-way, ANSI Class 300, Cv 146
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
- List Price
- $6,291.00
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
- ANSI Class
- 300
- Pattern
- 2-way
- Cv
- 146
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Body Pressure Rating
- ANSI Class 300
- End Fitting
- Flange
- Valve Size
- 2.5" [65]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 15 W
- Power Consumption (Holding)
- 4 W
- Power Consumption For Wire Sizing
- 12 VA
- Control Type
- MFT/Programmable
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
List Price: $211.00
Your Price: ...
ZTH US
Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices
List Price: $1,383.00
Your Price: ...