- Configured Total
- $5,568.00
F665-300SHP+GMX24-MFT-X1
Butterfly Valve (BFV), DN 2 1/2" [65], 2-way, ANSI Class 300, Cv 146
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
- List Price
- $5,568.00
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
- ANSI Class
- 300
- Pattern
- 2-way
- Cv
- 146
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Body Pressure Rating
- ANSI Class 300
- End Fitting
- Flange
- Valve Size
- 2.5" [65]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 4.5 W
- Power Consumption (Holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 7 VA
- Control Type
- MFT/Programmable
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
Your Price: ...