3. Butterfly Valves

F665VIC+GMB24-3-X1



Learn More
Back to product category
F665VIC+GMB24-3-X1

F665VIC+GMB24-3-X1

Butterfly Valve (BFV), DN 2 1/2" [65], 2-way, ANSI Class Grooved AWWA, Cv 260 
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted

List Price
$3,516.00
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
$3,516.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
Grooved AWWA
Pattern
2-way
Cv
260 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Grooved AWWA, 300 psi
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Grooved
Valve Size
2.5" [65]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
4 W
Power Consumption (Holding)
2 W
Power Consumption For Wire Sizing
6 VA
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
ZS-T

ZS-T

Terminal-strip cover for NEMA 2 rating (-T models).

List Price: $45.00
Your Price: ...
Add to Project List

Electrical accessory

P10000A GR

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
S1A

S1A

Auxiliary switch 1x SPDT add-on

List Price: $170.00
Your Price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on