3. Butterfly Valves

F665VIC+GMCX120-SR-T-X1



Learn More
Back to product category
F665VIC+GMCX120-SR-T-X1

F665VIC+GMCX120-SR-T-X1

Butterfly Valve (BFV), DN 2 1/2" [65], 2-way, ANSI Class Grooved AWWA, Cv 260 
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, Modulating
Actuator fitted

List Price
$3,614.00
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
$3,614.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
Grooved AWWA
Pattern
2-way
Cv
260 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Grooved AWWA, 300 psi
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Grooved
Valve Size
2.5" [65]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
6 W
Power Consumption (Holding)
2 W
Control Type
DC 2...10 V