- Configured Total
- $4,796.00
F680-150SHP+GMB24-3-X1
Butterfly Valve (BFV), DN 3" [80], 2-way, ANSI Class 150, Cv 228
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
- List Price
- $4,796.00
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
- ANSI Class
- 150
- Pattern
- 2-way
- Cv
- 228
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Body Pressure Rating
- ANSI Class 150
- End Fitting
- Flange
- Valve Size
- 3" [80]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 4 W
- Power Consumption (Holding)
- 2 W
- Power Consumption For Wire Sizing
- 6 VA
- Control Type
- Floating/3-point
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories