- Configured Total
- $6,383.00
F680-150SHP+JRXUP-3-T
Butterfly Valve (BFV), DN 3" [80], 2-way, ANSI Class 150, Cv 228
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
- List Price
- $6,383.00
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
- ANSI Class
- 150
- Pattern
- 2-way
- Cv
- 228
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Body Pressure Rating
- ANSI Class 150
- End Fitting
- Flange
- Valve Size
- 3" [80]
Actuator specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power Consumption (Running)
- 20 W
- Power Consumption (Holding)
- 7 W
- Power Consumption For Wire Sizing
- with 24 V 20 VA / with 240 V 55 VA
- Auxiliary Switches
- 2x SPDT
- Control Type
-
- On/Off
- Floating/3-point
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads
Accessories
Tools
ZK1-GEN
Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket
List Price: $211.00
Your Price: ...