3. Butterfly Valves

F680-300SHP+GMX24-MFT-X1



Learn More
Back to product category
F680-300SHP+GMX24-MFT-X1

F680-300SHP+GMX24-MFT-X1

Butterfly Valve (BFV), DN 3" [80], 2-way, ANSI Class 300, Cv 228 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted

List Price
$5,647.00
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
$5,647.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
300
Pattern
2-way
Cv
228 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 300
End Fitting
Flange
Valve Size
3" [80]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
4.5 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
7 VA
Control Type
MFT/Programmable