- Configured Total
- $3,863.00
F680VIC+GRCX120-SR-T N4
Butterfly Valve (BFV), DN 3" [80], 2-way, ANSI Class Grooved AWWA, Cv 440
Valve Actuator, Non fail-safe, AC 100...240 V, Modulating, NEMA 4X
Actuator fitted
Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.
- List Price
- $3,863.00
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
- ANSI Class
- Grooved AWWA
- Pattern
- 2-way
- Cv
- 440
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class Grooved AWWA, 300 psi
- Flow characteristic {Tools}
- Modified equal percentage
- End Fitting
- Grooved
- Valve Size
- 3" [80]
Actuator specifications
- Voltage AC/DC
- AC 100...240 V
- Power Consumption (Running)
- 6 W
- Power Consumption (Holding)
- 2 W
- Control Type
- DC 2...10 V
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads