3. Butterfly Valves

F7100-300SHP+PKRXUP-MFT-T



Learn More
Back to product category
F7100-300SHP+PKRXUP-MFT-T

F7100-300SHP+PKRXUP-MFT-T

Butterfly Valve (BFV), DN 4" [100], 3-way, ANSI Class 300, Cv 451 
Configurable
Valve Actuator, Electronic fail-safe, AC 24...240 V / DC 24...125 V, 2...10 V, 2x SPDT, Terminals, BACnet MS/TP
Modbus RTU
MP-Bus, MFT/programmable
Actuator fitted

List Price
$27,213.00
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
$27,213.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
300
Pattern
3-way
Cv
451 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class 300
Flow characteristic {Tools}
Linear
End Fitting
Flange
Valve Size
4" [100]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
52 W
Power Consumption (Holding)
9 W
Power Consumption For Wire Sizing
with 24 V 54 VA / with 240 V 68 VA
Auxiliary Switches
2x SPDT
Control Type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
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
Archive

  • Download
  • Download

Software/Apps

  • Google Play Store
    Apple Store
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
ZG-HND PR

ZG-HND PR

ZG-HND PR Series Actuator Hand Crank

List Price: $72.00
Your Price: ...
Add to Project List

Tools

ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

List Price: $211.00
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
Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List Price: $1,864.00
Your Price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List Price: $1,864.00