3. Butterfly Valves

F7125-300SHP+SY4-230MFT



Learn More
Back to product category
F7125-300SHP+SY4-230MFT

F7125-300SHP+SY4-230MFT

Butterfly Valve (BFV), DN 5" [125], 3-way, ANSI Class 300, Cv 714 
Configurable
Valve Actuator, Non fail-safe, AC 230 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted

List Price
$34,329.00
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
$34,329.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
300
Pattern
3-way
Cv
714 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class 300
Flow characteristic {Tools}
Linear
End Fitting
Flange
Valve Size
5" [125]

Actuator specifications

Voltage AC/DC
AC 230 V
Power Consumption For Wire Sizing
253 VA
Auxiliary Switches
2x SPDT
Control Type
MFT/Programmable
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
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
EXT-NSV-B03-120

EXT-NSV-B03-120

Battery backup system, for SY4...6 series actuator

List Price: $13,810.00
Your Price: ...
Add to Project List
EXT-NSV-B04-120

EXT-NSV-B04-120

Battery backup system for SY4...6 series actuator, AC 120 V, MFT

List Price: $15,844.00
Your Price: ...
Add to Project List
EXT-NSV-B13-24

EXT-NSV-B13-24

Battery backup system, for SY4...5 series actuator

List Price: $17,091.00
Your Price: ...
Add to Project List
EXT-NSV-B14-24

EXT-NSV-B14-24

Battery backup system for SY4...5 series actuator, AC 24 V, MFT

List Price: $16,755.00
Your Price: ...
Add to Project List
HOA-120VMFT

HOA-120VMFT

Local electric disconnect for SY4...12 series actuator, AC 120 V, MFT

List Price: $1,628.00
Your Price: ...
Add to Project List

Tools

ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

List Price: $211.00
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
Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List Price: $1,864.00
Your Price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List Price: $1,864.00