- Configured Total
- $23,129.00
F7150-150SHP+SY4-230MFT
Butterfly Valve (BFV), DN 6" [150], 3-way, ANSI Class 150, Cv 1103
Configurable
Valve Actuator, Non fail-safe, AC 230 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
- List Price
- $23,129.00
- *Price subject to change based on options selected
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Specifications
Valve specifications
- ANSI Class
- 150
- Pattern
- 3-way
- Cv
- 1103
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class 150
- Flow characteristic {Tools}
- Linear
- End Fitting
- Flange
- Valve Size
- 6" [150]
Actuator specifications
- Voltage AC/DC
- AC 230 V
- Power Consumption For Wire Sizing
- 253 VA
- Auxiliary Switches
- 2x SPDT
- Control Type
- MFT/Programmable
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Electrical accessory
EXT-NSV-B03-120
Battery backup system, for SY4...6 series actuator
EXT-NSV-B04-120
Battery backup system for SY4...6 series actuator, AC 120 V, MFT
EXT-NSV-B13-24
Battery backup system, for SY4...5 series actuator
EXT-NSV-B14-24
Battery backup system for SY4...5 series actuator, AC 24 V, MFT
HOA-120VMFT
Local electric disconnect for SY4...12 series actuator, AC 120 V, MFT
Tools
ZK4-GEN
Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection
ZTH US
Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices