- Configured Total
- $92,550.00
F7300-300SHP+SY8-230MFT
Butterfly Valve (BFV), DN 12" [300], 3-way, ANSI Class 300, Cv 4837
Configurable
Valve Actuator, Non fail-safe, AC 230 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
- List Price
- $92,550.00
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
- ANSI Class
- 300
- Pattern
- 3-way
- Cv
- 4837
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class 300
- Flow characteristic {Tools}
- Linear
- End Fitting
- Flange
- Valve Size
- 12" [300]
Actuator specifications
- Voltage AC/DC
- AC 230 V
- Power Consumption For Wire Sizing
- 368 VA
- Auxiliary Switches
- 2x SPDT
- Control Type
- MFT/Programmable
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads
Accessories
Electrical accessory
EXT-NSV-B05-120
Battery backup system, for SY7...12 series actuator
List Price: $15,991.00
Your Price: ...
HOA-120VMFT
Local electric disconnect for SY4...12 series actuator, AC 120 V, MFT
List Price: $1,628.00
Your Price: ...
Tools
ZK4-GEN
Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection
List Price: $211.00
Your Price: ...
ZTH US
Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices
List Price: $1,383.00
Your Price: ...