- Configured Total
- $13,754.00
F750-150SHP+2*GMX24-MFT-T-X1 N4
Butterfly Valve (BFV), DN 2" [50], 3-way, ANSI Class 150, Cv 102
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, NEMA 4X, Terminals
Actuator fitted
Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.
- List Price
- $13,754.00
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
- ANSI Class
- 150
- Pattern
- 3-way
- Cv
- 102
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class 150
- Flow characteristic {Tools}
- Linear
- End Fitting
- Flange
- Valve Size
- 2" [50]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 8 W
- Power Consumption (Holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 12 VA
- Control Type
- MFT/Programmable
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads
Accessories
Electrical accessory
Tools
ZK4-GEN
Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection
List Price: $211.00
Your Price: ...
ZTH US
Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices
List Price: $1,383.00
Your Price: ...