3. Butterfly Valves

F750-300SHP+2*GMCX24-3-T-X1 N4



Learn More
Back to product category
F750-300SHP+2*GMCX24-3-T-X1 N4

F750-300SHP+2*GMCX24-3-T-X1 N4

Butterfly Valve (BFV), DN 2" [50], 3-way, ANSI Class 300, Cv 102 
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point, NEMA 4X, Terminals
Actuator fitted

Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.

List Price
$15,453.00
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
$15,453.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
300
Pattern
3-way
Cv
102 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class 300
Flow characteristic {Tools}
Linear
End Fitting
Flange
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
8 W
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
12 VA
Control Type
Floating/3-point
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
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
P10000A GR

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
S1A

S1A

Auxiliary switch 1x SPDT add-on

List Price: $170.00
Your Price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on