- Configured Total
- $7,948.00
F765VIC+JRBUP-3-T
Butterfly Valve (BFV), DN 2 1/2" [65], 3-way, ANSI Class Grooved AWWA, Cv 260
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
- List Price
- $7,948.00
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
- ANSI Class
- Grooved AWWA
- Pattern
- 3-way
- Cv
- 260
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class Grooved AWWA, 300 psi
- Flow characteristic {Tools}
- Linear
- End Fitting
- Grooved
- Valve Size
- 2.5" [65]
Actuator specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power Consumption (Running)
- 20 W
- Power Consumption (Holding)
- 7 W
- Power Consumption For Wire Sizing
- with 24 V 20 VA / with 240 V 55 VA
- Auxiliary Switches
- 2x SPDT
- Control Type
-
- On/Off
- Floating/3-point
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads
Accessories
Tools
ZK1-GEN
Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket
List Price: $211.00
Your Price: ...