- Configured Total
- $14,138.00
F780-150SHP+2*GMCX24-3-T-X1 N4
Butterfly Valve (BFV), DN 3" [80], 3-way, ANSI Class 150, Cv 228
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point, NEMA 4X, Terminals
Actuator fitted
Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.
- List Price
- $14,138.00
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
- ANSI Class
- 150
- Pattern
- 3-way
- Cv
- 228
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class 150
- Flow characteristic {Tools}
- Linear
- End Fitting
- Flange
- Valve Size
- 3" [80]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 8 W
- Power Consumption (Holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 12 VA
- Control Type
- Floating/3-point
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads
Accessories