- Configured Total
- $8,088.00
F780VIC+GMB24-3-X1
Butterfly Valve (BFV), DN 3" [80], 3-way, ANSI Class Grooved AWWA, Cv 440
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
- List Price
- $8,088.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- ANSI Class
- Grooved AWWA
- Pattern
- 3-way
- Cv
- 440
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class Grooved AWWA, 300 psi
- Flow characteristic {Tools}
- Linear
- End Fitting
- Grooved
- Valve Size
- 3" [80]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 4 W
- Power Consumption (Holding)
- 2 W
- Power Consumption For Wire Sizing
- 6 VA
- Control Type
- Floating/3-point
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories