- Configured Total
- $1,276.00
G215B-J+LVKB24-3
Globe Valve (GV), 1/2", 2-way, ANSI Class 250, Cv 4.4
Valve Actuator, Electrical fail-safe, AC 24 V, On/Off, Floating point
Actuator fitted
- List Price
- $1,276.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- ANSI Class
- 250
- Controllable Flow Range
- Stem up - open A – AB
- Cv
- 4.4
- End Fitting
- Internal thread
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Pattern
- 2-way
- Pressure Independent
- NO
- Trim
- Bronze
- Valve Size
- 0.5" [15]
Actuator specifications
- Actuator Type
- Electrical fail-safe
- Control Type
- Floating/3-point
- Degree of Protection
- IP54, NEMA 2, UL Enclosure Type 2
- Electrical Connection
- cable
- Force
- 500 N [115 lbf]
- Manual Override
- 4 mm hex crank (shipped w/actuator)
- Power Consumption (Holding)
- 1.5 W
- Power Consumption (Running)
- 2.5 W
- Running Time (Fail-safe)
- <35 s
- Running Time (Motor)
- 90 s /
- Stroke
- 0.75" [19 mm]
- Voltage AC/DC
- AC 24 V
Downloads
Accessories
Electrical Accessories
S2A-GV
2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC
List Price: $187.00
Your Price: ...