G215S-F+LVB24-3



Learn More
Back to product category
G215S-F+LVB24-3

G215S-F+LVB24-3

Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 1.3 
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted

List Price
$2,009.00
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
$2,009.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
250
Pattern
2-way
Cv
1.3 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 250, up to 400 psi below 150°F
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
1 VA
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
GVA-CPL

GVA-CPL

Coupler Replacement kit for LV, LVK, SV, SVK Globe Valve Actuators

List Price: $30.00
Your Price: ...
Add to Project List
ZG-GV60

ZG-GV60

Repack Kit, for Belimo G2B, G2S, G3B series globe valves

List Price: $224.00
Your Price: ...
Add to Project List
ZS-GV-001

ZS-GV-001

Weathershield for LV/SV.. Series (cover only)

List Price: $975.00
Your Price: ...
Add to Project List

Electrical accessory

S2A-GV

S2A-GV

2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC

List Price: $255.00
Your Price: ...
Add to Project List

Tools

MFT-P

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download