G215S-G+LVKX24-MFT



Learn More
Back to product category
G215S-G+LVKX24-MFT

G215S-G+LVKX24-MFT

Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 2.2 
Configurable
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted

List Price
$2,531.00
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
$2,531.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
250
Pattern
2-way
Cv
2.2 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 250, up to 400 psi below 150°F
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
6 VA
Control Type
MFT/Programmable
Protection category
IP54
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
GVA-CPL

GVA-CPL

Coupler Replacement kit for LV, LVK, SV, SVK Globe Valve Actuators

List Price: $30.00
Your Price: ...
Add to Project List
ZG-GV60

ZG-GV60

Repack Kit, for Belimo G2B, G2S, G3B series globe valves

List Price: $224.00
Your Price: ...
Add to Project List
ZS-GV-001

ZS-GV-001

Weathershield for LV/SV.. Series (cover only)

List Price: $975.00
Your Price: ...
Add to Project List

Electrical accessory

S2A-GV

S2A-GV

2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC

List Price: $255.00
Your Price: ...
Add to Project List

Tools

MFT-P

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download
ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

List Price: $211.00
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
Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List Price: $1,864.00
Your Price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List Price: $1,864.00