G240B-N+NFBUP-S-X1



Learn More
Back to product category
G240B-N+NFBUP-S-X1

G240B-N+NFBUP-S-X1

Globe Valve (GV), DN 1 1/2" [40], 2-way, ANSI Class 250, Cv 28 
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted

List Price
$3,327.00
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
$3,327.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
250
Pattern
2-way
Cv
28 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 250, up to 400 psi below 150°F
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Internal thread
Trim
Bronze
Valve Size
1.5" [40]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
9.5 VA
Auxiliary Switches
2x SPDT
Control Type
On/Off
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
ZG-GV60

ZG-GV60

Repack Kit, for Belimo G2B, G2S, G3B series globe valves

List Price: $224.00
Your Price: ...
Add to Project List
ZS-SPGV-20

ZS-SPGV-20

PVC Weather Shield for NF, AF.. Series

List Price: $783.00
Your Price: ...
Add to Project List

Tools

MFT-P

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download