G325B-L+NFX24-MFT-X1



Learn More
Back to product category
G325B-L+NFX24-MFT-X1

G325B-L+NFX24-MFT-X1

Globe Valve (GV), DN 1" [25], 3-way, ANSI Class 250, Cv 14 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted

List Price
$2,961.00
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
$2,961.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
250
Pattern
3-way
Cv
14 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class 250, up to 400 psi below 150°F
Flow characteristic {Tools}
A – AB: modified equal percentage; B – AB: linear
End Fitting
Internal thread
Trim
Bronze
Valve Size
1" [25]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
9 VA
Control Type
MFT/Programmable
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
ZG-GV60

ZG-GV60

Repack Kit, for Belimo G2B, G2S, G3B series globe valves

List Price: $224.00
Your Price: ...
Add to Project List
ZS-SPGV-20

ZS-SPGV-20

PVC Weather Shield for NF, AF.. Series

List Price: $783.00
Your Price: ...
Add to Project List

Tools

MFT-P

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download