- Configured Total
- $2,831.00
G350B-N+SVX120-3
Globe Valve (GV), DN 2" [50], 3-way, ANSI Class 250, Cv 41
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted
- List Price
- $2,831.00
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
- ANSI Class
- 250
- Pattern
- 3-way
- Cv
- 41
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class 250, up to 400 psi below 150°F
- Flow characteristic {Tools}
- A – AB: modified equal percentage; B – AB: linear
- End Fitting
- Internal thread
- Trim
- Bronze
- Valve Size
- 2" [50]
Actuator specifications
- Voltage AC/DC
- AC 100...240 V
- Power Consumption (Holding)
- 1 W
- Power Consumption For Wire Sizing
- 4 VA
- Control Type
- Floating/3-point
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories
Mechanical accessory
Electrical accessory
S2A-GV
2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC
List Price: $255.00
Your Price: ...