Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
G6125C+2*AFX24-MFT-X1



Learn More
Back to product category
G6125C+2*AFX24-MFT-X1

G6125C+2*AFX24-MFT-X1

Globe Valve (GV), DN 5" [125], 2-way, ANSI Class 125, Cv 263 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted

List Price
$11,151.00
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
$11,151.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
125
Pattern
2-way
Cv
263 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 125, up to 175 psi below 150°F
Flow characteristic {Tools}
Equal percentage
End Fitting
Flange
Trim
Bronze
Valve Size
5" [125]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
7.5 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
20 VA
Control Type
MFT/Programmable
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
System integration

Current documents
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
ZG-GV15

ZG-GV15

Repack Kit for Belimo G6, G7 series globe valves, Bronze trim

List Price: $413.00
Your Price: ...
Add to Project List
ZS-SPGV-10

ZS-SPGV-10

PVC Weathershield for AF.. Series

List Price: $802.00
Your Price: ...
Add to Project List

Tools

MFT-P

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download
ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

List Price: $211.00
Your Price: ...
Add to Project List
ZTH US

ZTH US

Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices

List Price: $1,383.00
Your Price: ...
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List Price: $1,864.00
Your Price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List Price: $1,864.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved