- Configured Total
- $20,748.00
G6150CS-250+EVX24-MFT
Globe Valve (GV), DN 6" [150], 2-way, ANSI Class 250, Cv 344
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
- List Price
- $20,748.00
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
- Product Videos
- Accessories
Options
Details
Specifications
Valve specifications
- ANSI Class
- 250
- Pattern
- 2-way
- Cv
- 344
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Body Pressure Rating
- ANSI Class 250, up to 280 psi below 350°F
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Flange
- Trim
- Stainless steel
- Valve Size
- 6" [150]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 7.5 VA
- Control Type
- MFT/Programmable
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Product Videos
How to Pre-Tension a Globe Valve
Greater Force Flexibility – Belimo’s New Globe Valve Assemblies
Accessories
Mechanical accessory
FGVL-ADPT
Stem adapter replacement for EV, RV, AVK Globe Valve actuators
List Price: $607.00
Your Price: ...
ZG-GV15
Repack Kit for Belimo G6, G7 series globe valves, Bronze trim
List Price: $413.00
Your Price: ...
ZS-GV-002
Weathershield for EV/RV..and AV.. Series (cover only)
List Price: $1,030.00
Your Price: ...
Electrical accessory
S2A-GV
2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC
List Price: $255.00
Your Price: ...
Tools
ZK4-GEN
Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection
List Price: $211.00
Your Price: ...
ZTH US
Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices
List Price: $1,383.00
Your Price: ...