G7150DS-250+2*AFX24-MFT-S-X1



Learn More
Back to product category
G7150DS-250+2*AFX24-MFT-S-X1

G7150DS-250+2*AFX24-MFT-S-X1

Globe Valve (GV), DN 6" [150], 3-way, ANSI Class 250, Cv 248 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted

List Price
$39,284.00
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
$39,284.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
250
Pattern
3-way
Cv
248 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class 250, up to 280 psi below 350°F
Flow characteristic {Tools}
Linear
End Fitting
Flange
Trim
Stainless steel
Valve Size
6" [150]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
7.5 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
20 VA
Auxiliary Switches
2x SPDT
Control Type
MFT/Programmable
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
ZG-GV04

ZG-GV04

Repack Kit for Belimo G6, G7 series globe valves, Stainless steel trim

List Price: $296.00
Your Price: ...
Add to Project List
ZG-GV15

ZG-GV15

Repack Kit for Belimo G6, G7 series globe valves, Bronze trim

List Price: $413.00
Your Price: ...
Add to Project List
ZS-SPGV-10

ZS-SPGV-10

PVC Weathershield for AF.. Series

List Price: $802.00
Your Price: ...
Add to Project List

Tools

MFT-P

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download
ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

List Price: $211.00
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
Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List Price: $1,864.00
Your Price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List Price: $1,864.00