- Configured Total
- $6,579.00
G765+2*AFX24-MFT-X1
Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 125, Cv 68
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
- List Price
- $6,579.00
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
- ANSI Class
- 125
- Pattern
- 3-way
- Cv
- 68
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class 125, up to 175 psi below 150°F
- Flow characteristic {Tools}
- Linear
- End Fitting
- Flange
- Trim
- Bronze
- Valve Size
- 2.5" [65]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 7.5 W
- Power Consumption (Holding)
- 3 W
- Power Consumption For Wire Sizing
- 20 VA
- Control Type
- MFT/Programmable
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories
Mechanical accessory
ZG-GV15
Repack Kit for Belimo G6, G7 series globe valves, Bronze trim
List Price: $413.00
Your Price: ...
Tools
ZK4-GEN
Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection
List Price: $211.00
Your Price: ...
ZTH US
Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices
List Price: $1,383.00
Your Price: ...