G765S-250+2*GKX24-MFT-X1



Learn More
Back to product category
G765S-250+2*GKX24-MFT-X1

G765S-250+2*GKX24-MFT-X1

Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 250, Cv 68 
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted

List Price
$11,990.00
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
$11,990.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
250
Pattern
3-way
Cv
68 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class 250, up to 280 psi below 350°F
Flow characteristic {Tools}
Linear
End Fitting
Flange
Trim
Stainless steel
Valve Size
2.5" [65]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
12 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
40 VA
Control Type
MFT/Programmable
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
ZG-GV04

ZG-GV04

Repack Kit for Belimo G6, G7 series globe valves, Stainless steel trim

List Price: $296.00
Your Price: ...
Add to Project List
ZG-GV15

ZG-GV15

Repack Kit for Belimo G6, G7 series globe valves, Bronze trim

List Price: $413.00
Your Price: ...
Add to Project List
ZS-SPGV-50

ZS-SPGV-50

PVC Weathershield for GM../GK.. Series

List Price: $783.00
Your Price: ...
Add to Project List

Electrical accessory

P10000A GR

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
S1A

S1A

Auxiliary switch 1x SPDT add-on

List Price: $170.00
Your Price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List Price: $255.00
Your Price: ...
Add to Project List

Tools

MFT-P

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download
ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

List Price: $211.00
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
Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List Price: $1,864.00
Your Price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List Price: $1,864.00