- Configured Total
- $7,720.00
G780-250+AFX24-MFT-X1
Globe Valve (GV), DN 3" [80], 3-way, ANSI Class 250, Cv 85
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
- List Price
- $7,720.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- ANSI Class
- 250
- Pattern
- 3-way
- Cv
- 85
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class 250, up to 280 psi below 350°F
- Flow characteristic {Tools}
- Linear
- End Fitting
- Flange
- Trim
- Bronze
- Valve Size
- 3" [80]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 7.5 W
- Power Consumption (Holding)
- 3 W
- Power Consumption For Wire Sizing
- 10 VA
- Control Type
- MFT/Programmable
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories
Mechanical accessory
ZG-GV15
Repack Kit for Belimo G6, G7 series globe valves, Bronze trim
List Price: $413.00
Your Price: ...