- Configured Total
- $18,837.00
P6300SU-180+ARX24-EP2
Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, DN 3" [80], Flange, ANSI Class 125, V'nom 180 GPM, 14...250°F [-10...120°C], NEMA 2, UL Enclosure Type 2
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- ANSI Class
- 125
- Pattern
- 2-way
- Flow
- 180
- Fluid
- Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
- Fluid temperature
- 14...250°F [-10...120°C]
- Differential pressure
- ∆p 5...50 psi
- Body Pressure Rating
- ANSI Class 125, standard class B, flat-face
- End Fitting
- Flange
- Trim
- Stainless steel
- Valve Size
- 3" [80]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 8.5 W
- Power Consumption For Wire Sizing
- 11 VA
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories
Mechanical accessory
ZS-EPIV-EV-80U
Weather shield for Belimo Energy Valve™, 65...80, Ultrasonic models only
List Price: $2,251.00
Your Price: ...
Tools
ZTH US
Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices
List Price: $1,383.00
Your Price: ...