Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  3. Pressure Independent Control Valves

P6600SU-713+GRX24-EP2



Learn More
Back to product category
P6600SU-713+GRX24-EP2

P6600SU-713+GRX24-EP2

Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, DN 6" [150], Flange, ANSI Class 125, V'nom 713 GPM, 14...250°F [-10...120°C], NEMA 2, UL Enclosure Type 2
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
GRX24-EP2
Configured Total
$31,542.00
Details

Specifications

Valve specifications

ANSI Class
125
Pattern
2-way
Flow
713
Fluid
Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
Fluid temperature
14...250°F [-10...120°C]
Differential pressure
∆p 5...50 psi
Body Pressure Rating
ANSI Class 125, standard class B, flat-face
End Fitting
Flange
Trim
Stainless steel
Valve Size
6" [150]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
9.5 W
Power Consumption For Wire Sizing
13 VA
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
Software/Apps

  • Google Play Store
    Apple Store
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
ZS-EPIV-EV-150U

ZS-EPIV-EV-150U

Weather shield for Belimo Energy Valve™, 100...150, Ultrasonic models only

List Price: $2,251.00
Your Price: ...
Add to Project List

Tools

ZTH US

ZTH US

Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices

List Price: $1,383.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved