3. Zone Valves

Z2050QPF-J+CQKX24-SR



Learn More
Back to product category
Z2050QPF-J+CQKX24-SR

Z2050QPF-J+CQKX24-SR

ZoneTight™ (QCV), DN 1/2" [15], 2-way, Cv 5.9 
Configurable
Valve Actuator, Electronic fail-safe, AC 24 V, 2...10 V or 0.5...10 V, Modulating
Actuator fitted

List Price
$565.00
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
$565.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
5.9 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
250 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Press fit
Trim
Chrome plated brass
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
5 VA
Control Type
  • DC 2...10 V
  • DC 0.5...10 V
Protection category
IP40
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
FO15010

FO15010

Flow orifice, 1/2" for 1.0 GPM, for Belimo ZoneTight™

List Price: $188.00
Your Price: ...
Add to Project List
FO15025

FO15025

Flow orifice, 1/2" for 2.5 GPM, for Belimo ZoneTight™

List Price: $188.00
Your Price: ...
Add to Project List
FO15055

FO15055

Flow orifice, 1/2" for 5.5 GPM, for Belimo ZoneTight™

List Price: $188.00
Your Price: ...
Add to Project List
FO20100

FO20100

Flow orifice, 3/4" for 10.0 GPM, for Belimo ZoneTight™

List Price: $208.00
Your Price: ...
Add to Project List
FO25210

FO25210

Flow orifice, 1", for 21.0 GPM
for Belimo ZoneTight™

List Price: $228.00
Your Price: ...
Add to Project List
ZCQ-E

ZCQ-E

Stem extension CQ

List Price: $44.00
Your Price: ...
Add to Project List
ZCQB-FL

ZCQB-FL

Manual flow setter, for Belimo ZoneTight™

List Price: $99.00
Your Price: ...
Add to Project List
ZCQB-W

ZCQB-W

Housing cover CQ for Belimo ZoneTight™, Color: white (RAL 9010)

List Price: $39.00