Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  2. Sensors / Meters
  3. Duct Sensors (Air)

22ADP-56QB



Learn More
Back to product category
22ADP-56QB

22ADP-56QB

Air differential pressure sensor, -0.6...1 inch WC [-150...250 Pa], Auto-Zero, active, BACnet, 0...5 V, 0...10 V, LCD

Parts included: Mounting plate, PVC tube 2 m, 2 duct connectors (plastic), dowels, screws, additional cable gland, 1/2" NPT conduit connector

List Price
$908.00
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
Electrical Connection
Terminals
Measured Values
  • Differential pressure
  • Volumetric flow
Output Signal
  • BACnet
  • 0...5 V
  • 0...10 V
Measuring Range Pressure
-150...250 Pa
Measuring Range Pressure
-0.6...1 inch WC
Communication
BACnet MS/TP
Output Voltage [Range]
2 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output signal active note
Output 0...5/10 V selectable with switch
Display Type
LCD
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download

CAD / BIM

CAD download / 3D viewer

  • View Now

System integration

Current documents

  • Download

Archive
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
A-22AP-A01

A-22AP-A01

Duct connector, L 1.5", Tube connection 0.2"

List Price: $22.00
Your Price: ...
Add to Project List
A-22AP-A03

A-22AP-A03

Duct connector, L 4", Tube connection 0.2"

List Price: $37.00
Your Price: ...
Add to Project List
A-22AP-A08

A-22AP-A08

Duct connector kit, PVC tube 2 m, 2x duct connector (plastic) for 22ADP-..

List Price: $36.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved