Training
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
    • Term and Conditions
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training
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
    • Term and Conditions
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  2. Sensors / Meters
  3. Duct Sensors (Air)

22DCV-51



Learn More
Back to product category
22DCV-51

22DCV-51

Duct sensor CO₂ / VOC active, 0...5 V, 0...10 V, Probe Length 6" [150 mm], Probe diameter 0.77" [19.5 mm]

Parts included: mounting flange, 1/2" NPT conduit connector

List Price
$1,428.00
Add to Project List
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design Data: Design Data

Bookmark this page
Share
  • Details
  • Downloads
  • Product Videos
  • Accessories
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical Connection
Terminals
Measured Values
  • CO₂
  • VOC
Output Signal
  • 0...5 V
  • 0...10 V
Measuring Range CO₂
  • Default setting: 0...2000 ppm
  • With A-22G-A05: 0...5000 ppm
Measuring Range VOC
0...100% VOC (0...5000 ppb TVOC equivalent)
Measuring Range Temperature
40...140°F [4...60°C]
Output Voltage [Range]
4 x 0...5 V, 0...10 V, min. resistance 10 kΩ (Type 22DCK-51)
3 x 0...5 V, 0...10 V, min. resistance 10 kΩ (Type 22DCM-51)
2 x 0...5 V, 0...10 V, min. resistance 10 kΩ (Type 22DCV-51)
Output signal active note
output 0...5/10 V with jumper adjustable
Probe Length
6" [150 mm]
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
Product Videos

Belimo How-To: Installing Duct IAQ Sensors

Play Now Share via Email
Accessories

Mechanical accessory

A-22D-A10

A-22D-A10

Mounting plate L housing

List Price: $13.00
Your Price: ...
Add to Project List

Tools

A-22G-A05

A-22G-A05

Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK

List Price: $390.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved