Specifications
- Voltage AC/DC
- AC 24 V
- Measured Values
-
- CO₂ (Carbon Dioxide)
- Temperature
- Output Signal
-
- BACnet
- CAN bus
- Relay
- Measuring Range Temperature
- -4...104°F [-20...40°C]
- Measuring Range Gas
- CO₂: 0...10000 ppm
- Communication
-
- CAN bus
- BACnet MS/TP
- Output signal relay note
-
- SPDT, 5 A @ AC 240 V or 4 A @ AC 24 V, non-inductive, explosion proof, fail-safe
- Please see Remarks section for relay rating.
- Output signal active note
-
- Analog outputs: 2...10 V or 4...20 mA default. Scalable, min/max selectable
- Configurable for any output (0...5 V, 1...5 V, 0...10 V, etc.) and min/max selectable
- Display Type
- LCD