Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  2. Sensors / Meters
  3. Pipe Sensors (Water)

22PF-5UH



Learn More
Back to product category
22PF-5UH

22PF-5UH

Flow sensor 2", ∆p 1.75 kPa, FS 79.2 GPM

List Price
$3,034.00
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
  • Product Videos
  • Accessories
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical Connection
Cable
Measured Values
  • Flow
  • Temperature
Output Signal
  • BACnet
  • Modbus
  • MP-Bus
  • 0...10 V
Full Scale
5.0 l/s
Full Scale
79.2 GPM
Communication
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
Output Voltage [Range]
1 x 0...10 V, 0.5...10 V, 2...10 V or user defined
Output signal active note
  • DC 0...10 V (factory setting), selectable via NFC
  • max. load 1 mA
  • User defined:
  • - Lower limit: 0...8 V
  • - Upper limit: 2...10 V
Fluid
Chilled or hot water, up to 60% glycol
Valve Size
50 mm
Valve Size
2 inch
Downloads

Documentation

  • Download
  • Download
  • Download

CAD / BIM

CAD download / 3D viewer

  • View Now

System integration

Current documents

  • Download
  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download

Software/Apps

  • Download
  • Google Play Store
    Apple Store

Success stories

  • Download
0 item(s) selected
Download Selected Share Selected via E-Mail Add Selected to Download Folder Go to Download Folder
Product Videos

Thermal Energy Meter

Play Now Share via Email

Rethink Thermal Energy Management

Play Now Share via Email

Features of Belimo's Flow Sensors

Play Now Share via Email

Ultrasonic Flow Sensor Technology

Play Now Share via Email

Belimo Ultrasonic Flow Sensors - Trusted Flow Measurement

Play Now Share via Email
Accessories

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List Price: $535.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved