Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  2. RetroFIT+
  3. Control Valve/Actuators

AFBUP-X1



Learn More
Back to product category
AFBUP-X1

AFBUP-X1

Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off

List Price
$1,028.00
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
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
7 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
18 VA
Control Type
On/Off
Direction Of Motion Motor
selectable by ccw/cw mounting
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Manual Override
5 mm hex crank (3/16" Allen), supplied
Angle of Rotation
95°
Running Time (Motor)
75 s / 90°
Running Time (Fail-safe)
<20 s
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
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved