2. RetroFIT+
  3. Control Valve/Actuators

ARB24-3-5-14



Learn More
Back to product category
ARB24-3-5-14

ARB24-3-5-14

Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point

List Price
$689.00
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
2.5 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
5.5 VA
Control Type
Floating/3-point
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
External push button
Angle of Rotation
90°
Running Time (Motor)
90 s / 90°
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
ZS-CCV-100

ZS-CCV-100

Weather shield for B2, B3 CCV, with LRB(X), ARB(X)

List Price: $436.00