2. Damper Actuators
  3. Airflow Measurement and Control

CMBV-125-MFT



Learn More
Back to product category
CMBV-125-MFT

CMBV-125-MFT

VAV control unit CMV 5" [DN 125], 18 in-lb [2 Nm], AC/DC 24 V, MP-Bus, 2...10 V, 70 s

List Price
$796.00
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
1.5 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
2 VA
Connection Supply Control
Cable 3 ft. [1 m], 4x 0.34 mm²
Torque
18 in-lb [2 Nm]
Control Type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Manual Override
Disengage with magnet
Angle of Rotation
70°
Running Time (Motor)
70 s
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
32...122°F [0...50°C ]
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
Z-MA

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

List Price: $200.00
Your Price: ...
Add to Project List
ZPD-RE2-SET

ZPD-RE2-SET

Differential pressure pickup device for VAV RetroFIT+, for round boxes up to 15.74 in [400 mm]

List Price: $199.00
Your Price: ...
Add to Project List
ZPD-TA

ZPD-TA

Adapter for 1/4" tubing
Multipack 10 pcs.

List Price: $67.00
Your Price: ...
Add to Project List

Tools

PS-100

PS-100

Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller

List Price: $2,797.00
Your Price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List Price: $211.00
Your Price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List Price: $97.00
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
Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List Price: $1,864.00
Your Price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List Price: $1,864.00