2. RetroFIT+
  3. Control Valve/Actuators

CQB24-SR-L



Learn More
Back to product category
CQB24-SR-L

CQB24-SR-L

Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Normally Open, Modulating

List Price
$397.00
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
0.3 W
Power Consumption (Holding)
0.3 W
Power Consumption For Wire Sizing
1 VA
Control Type
DC 2...10 V
Angle of Rotation
90°
Running Time (Motor)
75 s / 90°
Protection category
IP40