Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  2. RetroFIT+
  3. Control Valve/Actuators

CQB24-SR-R



Learn More
Back to product category
CQB24-SR-R

CQB24-SR-R

Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Normally Closed, Modulating

List Price
$397.00
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
0.3 W
Power Consumption (Holding)
0.3 W
Power Consumption For Wire Sizing
1 VA
Control Type
DC 2...10 V
Angle of Rotation
90°
Running Time (Motor)
75 s / 90°
Protection category
IP40
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
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved