2. RetroFIT+
  3. Control Valve/Actuators

NFB24-SR-X1



Learn More
Back to product category
NFB24-SR-X1

NFB24-SR-X1

Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, Modulating

List Price
$967.00
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
3.5 W
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
6 VA
Control Type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Manual Override
5 mm hex crank (3/16" Allen), supplied
Angle of Rotation
95°
Running Time (Motor)
95 s / 90°
Running Time (Fail-safe)
<20 s