2. Damper Actuators
  3. Airflow Measurement and Control

NMV-D3-MFT



Learn More
Back to product category
NMV-D3-MFT

NMV-D3-MFT

Volumetric flow controller VAV-Compact, 90 in-lb [10 Nm], AC/DC 24 V, MP-Bus, 2...10 V, 150 s

List Price
$844.00
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
3 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
5.5 VA
Connection Supply Control
Cable 3 ft. [1 m], 4x 0.75 mm²
Torque
90 in-lb [10 Nm]
Control Type
Communicative
Manual Override
With push-button, can be locked
Mechanical Interface
Universal shaft clamp 8...26.7 mm
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
32...122°F [0...50°C ]
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
ZPD-RE2-SET

ZPD-RE2-SET

Differential pressure pickup device for VAV RetroFIT+, for round boxes up to 15.74 in [400 mm]

List Price: $199.00
Your Price: ...
Add to Project List
ZPD-TA

ZPD-TA

Adapter for 1/4" tubing
Multipack 10 pcs.

List Price: $67.00
Your Price: ...
Add to Project List

Electrical accessory

SGA24

SGA24

Positioner for wall mounting

List Price: $304.00
Your Price: ...
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List Price: $266.00
Your Price: ...
Add to Project List

Tools

LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List Price: $535.00
Your Price: ...
Add to Project List
PS-100

PS-100

Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller

List Price: $2,797.00
Your Price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List Price: $211.00
Your Price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List Price: $97.00
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
Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List Price: $1,864.00
Your Price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List Price: $1,864.00