2. RetroFIT+
  3. Control Valve/Actuators

TR24-SR/300 US



Learn More
Back to product category
TR24-SR/300 US

TR24-SR/300 US

Valve Actuator, Non fail-safe, AC/DC 24 V, Modulating, Plenum cable 18 AWG, 3 m

List Price
$447.00
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
0.5 W
Power Consumption For Wire Sizing
1 VA
Control Type
DC 2...10 V
Direction Of Motion Motor
selectable with switch
Manual Override
Push down handle
Angle of Rotation
90°
Running Time (Motor)
90 s / 90°
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1