Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  3. Zone Valves

Z3075QPF-J



Learn More
Back to product category
Z3075QPF-J

Z3075QPF-J

ZoneTight™ (QCV), DN 3/4" [20], 3-way, Cv 4.6 

List Price
$169.00
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
4.6 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
250 psi
Flow characteristic {Tools}
Linear
End Fitting
Press fit
Trim
Chrome plated brass
Valve Size
0.75" [20]
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
ZCQ-E

ZCQ-E

Stem extension CQ

List Price: $44.00
Your Price: ...
Add to Project List
ZCQB-W

ZCQB-W

Housing cover CQ for Belimo ZoneTight™, Color: white (RAL 9010)

List Price: $39.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved