- Products (51)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
22G02-5A
Gas monitor, CO, CO: 0...250 ppm, CAN bus, BACnet MS/TP, Auxiliary switch 1x SPDT, Number of relays 1, Number of analog outputs 2
22G02-5B
Gas monitor, CO, CO: 0...250 ppm, CAN bus, BACnet MS/TP, Auxiliary switch 2x SPDT, Number of relays 2
22G0214-5A
Gas monitor, CO, NO₂, CO: 0...250 ppm, NO₂: 0...10 ppm, CAN bus, BACnet MS/TP, Auxiliary switch 1x SPDT, Number of relays 1, Number of analog outputs 2
22G0214-5B
Gas monitor, CO, NO₂, CO: 0...250 ppm, NO₂: 0...10 ppm, CAN bus, BACnet MS/TP, Auxiliary switch 2x SPDT, Number of relays 2
22G14-5A
Gas monitor, NO₂, NO₂: 0...10 ppm, CAN bus, BACnet MS/TP, Auxiliary switch 1x SPDT, Number of relays 1, Number of analog outputs 2
22G14-5B
Gas monitor, NO₂, NO₂: 0...10 ppm, CAN bus, BACnet MS/TP, Auxiliary switch 2x SPDT, Number of relays 2
22G15-5A3
Gas monitor, CO₂, CO₂: 0...2,000 ppm, CAN bus, BACnet MS/TP, Auxiliary switch 1x SPDT, Number of relays 1, Number of analog outputs 2
22G15-5A5
Gas monitor, CO₂, CO₂: 0…5,000 ppm, CAN bus, BACnet MS/TP, Auxiliary switch 1x SPDT, Number of relays 1, Number of analog outputs 2
22G15-5B3
Gas monitor, CO₂, CO₂: 0...2,000 ppm, CAN bus, BACnet MS/TP, Auxiliary switch 2x SPDT, Number of relays 2
22G15-5B5
Gas monitor, CO₂, CO₂: 0…5,000 ppm, CAN bus, BACnet MS/TP, Auxiliary switch 2x SPDT, Number of relays 2
22G15-5B6
Gas monitor, CO₂, CO₂: 0…10,000 ppm, CAN bus, BACnet MS/TP, Auxiliary switch 2x SPDT, Number of relays 2
22G21-5C
Gas monitor, R11, R22, R23, R32, R125, R134a (default), R404A, R407A, R407C, R407F, R410A, R448A, R452A, R454B, R455A, R507, R513A, R1233zd, R1234yf, R1234ze, 0...2000 ppm, CAN bus
22DC-53
Duct sensor CO₂ active, 4...20 mA, 0...5 V, 0...10 V, Probe Length 6" [150 mm], Probe diameter 0.77" [19.5 mm]
22DCK-11
Duct sensor CO₂ / VOC / CO₂+VOC mix / Temperature active, 0...5 V, 0...10 V, Probe Length 7" [180 mm], Probe diameter 0.77" [19.5 mm]
22DCK-51
Duct sensor CO₂ / VOC / CO₂+VOC mix / Temperature active, 0...5 V, 0...10 V, Probe Length 7" [180 mm], Probe diameter 0.77" [19.5 mm]
22DCM-11
Duct sensor CO₂ / VOC / Temperature active, 0...5 V, 0...10 V, Probe Length 7" [180 mm], Probe diameter 0.77" [19.5 mm]
Design Data : Design Data