• Building owners
    • HVAC professionals
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
    • General Terms and Conditions
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
    • Building owners
    • HVAC professionals
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
    • General Terms and Conditions
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
  3. Belimo Energy Valve™

EV050R2+KBAC



Learn more
Back to product category
EV050R2+KBAC

EV050R2+KBAC

Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 50, Internal and external thread, Rp 2"G 2 1/2", PN 25, ps 1600 kPa, V'nom 4.17 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring

For installation in pipes, we recommend the ZREV..F accessory (pipe connector).
For information on supplied parts and available accessories, see data sheet.

List price
15,565.00 AED
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
  • Product videos
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
MagiCAD Cloud

  • View now

Hydronic schemes

  • Download

System integration

Current documents

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
A-22PE-A06

A-22PE-A06

T-piece with thermowell, DN 50

List price: 447.00 AED
Your price: ...
Add to Project List
A-22PE-A08

A-22PE-A08

Thermowell Stainless steel, 80 mm, G 1/2", SW27

List price: 242.00 AED
Your price: ...
Add to Project List
A-22PEM-A04

A-22PEM-A04

Grommet for RJ connection module with clamp

List price: 135.00 AED
Your price: ...
Add to Project List
Z-INSH32

Z-INSH32

Insulation shell for EPIV / Belimo Energy Valve™, DN 32...50
only for non-condensing applications

List price: 184.00 AED
Your price: ...
Add to Project List
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: 787.00 AED
Your price: ...
Add to Project List
ZR2350

ZR2350

Pipe connector for ball valve with internal thread, DN 50, Rp 2", R 2"

List price: 353.00 AED
Your price: ...
Add to Project List
ZREV50F

ZREV50F

Pipe connector for EPIV / Energy valve with external thread, DN 50, Rp 2", G 2 1/2"

List price: 473.00 AED
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List price: 2,107.00 AED
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 163.00 AED
Your price: ...
Add to Project List

Gateways and field modules

G-22PEM-A01

G-22PEM-A01

Converter M-Bus

List price: 1,866.00 AED
Your price: ...
Add to Project List

Sensors

22WDP-111

22WDP-111

Liquid differential pressure sensor, 0...1 bar, 0...15 psi, active, 0...10 V

List price: 2,747.00 AED
Your price: ...
Add to Project List
22WDP-112

22WDP-112

Liquid differential pressure sensor, 0...2.5 bar, 0...36 psi, active, 0...10 V

List price: 2,747.00 AED
Your price: ...
Add to Project List
22WDP-114

22WDP-114

Liquid differential pressure sensor, 0...4 bar, 0...58 psi, active, 0...10 V

List price: 2,747.00 AED
Your price: ...
Add to Project List
22WDP-115

22WDP-115

Liquid differential pressure sensor, 0...6 bar, 0...87 psi, active, 0...10 V

List price: 2,747.00 AED
Your price: ...
Add to Project List
22PDP-185

22PDP-185

Liquid differential pressure sensor, 0...5 bar, 0...73 psi, active, 0...5 V, 0...10 V, 4...20 mA, LCD

List price: 4,321.00 AED
Your price: ...
Add to Project List
22PDP-186

22PDP-186

Liquid differential pressure sensor, 0...10 bar, 0...150 psi, active, 0...5 V, 0...10 V, 4...20 mA, LCD

List price: 4,321.00 AED
Your price: ...
Add to Project List
22PDP-189

22PDP-189

Liquid differential pressure sensor, 0...35 bar, 0...510 psi, active, 0...5 V, 0...10 V, 4...20 mA, LCD

List price: 4,321.00 AED
Your price: ...
Add to Project List

Replacement sensor modules

R-22PE-0UH

R-22PE-0UH

Sensor module thermal energy meter DN 50

List price: 3,190.00 AED
Your price: ...
Add to Project List
Product videos

The multifunctional Belimo Energy Valve™

Transparent energy monitoring with the Belimo Cloud.
• Quick and certain dimensioning as well as simple commissioning
• Energy-saving through automatic, permanent hydronic balancing
• Correct volume of water despite differential-pressure changes and partial loads
• Efficient operation ensured through the Delta-T Management

Play now Share via email

Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA

Low Delta-T syndrome is a common and costly problem in many large facilities worldwide. This was the case for JJL, commercial real estate agency for the Tennessee state office buildings until the installation of the Belimo Energy Valve™.

Play now Share via email

Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France

World's first: Building renovation to receive triple certification. 
Bouygues defined this triple certification as an objective of the project at the time of planning. Among other things, an innovative air conditioning system with variable refrigerant flow (VRF) was developed. The Belimo Energy Valve™ has a central role to play in the project.
 

Play now Share via email

Belimo Energy Valve™ 4 - Product Features

Integrated Thermal Energy Management and Billing made easier than ever with the Belimo Energy Valve™ 4.0.

Play now Share via email

Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland

Access to the building data from anywhere and the transparency of the ventilation and heating systems are essential for the Lenzerheide Bergbahnen situated in the leading winter Alpine sports region and Switzerland's number one bike destination.

Play now Share via email

Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany

Years of expansion at the Ludmillenstift Hospital resulted in an HVAC system that just could not cope. The introduction of Belimo Energy Valves™ significantly reduced the water flow rate of the heating network, resulting in smart, transparent, and energy-efficient load-dependent heating and cooling systems – while improving comfort and keeping energy consumption stable.

Play now Share via email

Belimo Energy Valve™ - Reference: Merck Serono, France

Experience from Belimo Energy Valve™ on a pharmaceutical production site.
Reliability of production and reduction of chilled water consumption, objectives achieved.
It is possible to reconcile CAPEX and OPEX.

Play now Share via email

Belimo Energy Valve™ - Reference: University of Bremen, Germany

Due to the strong growth of hydraulic networks, the operating states are becoming increasingly unclear. The Belimo Energy Valve™ was developed to counteract this. It combines the functionality of conventional differential pressure controller, heat meters and control valves in one device. In addition, commissioning, configuration, diagnostics and monitoring can be completed quickly using the Belimo Assistant App.

Play now Share via email
Details

Specifications

Valve specifications

Pattern
2-way
V'nom [l/s]
4.17
Flow rate adjustable
25...100% of V'nom
Fluid
Water, water with glycol up to max. 60% vol.
Fluid temperature
-10...120°C [14...248°F]
Fluid temperature note
At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
Differential pressure
∆pmax 350 kPa
Close-off pressure
1400 kPa
Differential pressure note
200 kPa for low-noise operation
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Internal and external thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
15 W
Power consumption (holding)
6.5 W
Power Consumption For Wire Sizing
26 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Connection Ethernet
RJ45 socket
Control type
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
  • Cloud
Protection category
IP54

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General Terms and Conditions Change privacy settings Imprint
+971 4 299 80 50
Subscribe to newsletter
BELIMO Automation FZE, P.O Box 293644, Dubai (United Arab Emirates)