2. Sustavi
  3. Energetski sklop

EM-ECQ-03F



Learn more
Back to product category
EM-ECQ-03F

EM-ECQ-03F

Belimo Energy Manifold, Zones 3, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]

List price
384,00 €
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
Suitable actuators for Requesting actuators for EM-ECQ-03F
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
    EXT-TT-1A

    EXT-TT-1A

    Open/close valve kit, 1" angled 90°

    List price: 162,00 €
    Your price: ...
    Add to Project List
    EXT-TT-1B

    EXT-TT-1B

    Open/close valve kit, 1" straight

    List price: 119,00 €
    Your price: ...
    Add to Project List
    EXT-TT-1C

    EXT-TT-1C

    Open/close valve kit for thermal energy meter, 1" angled 90°

    List price: 261,00 €
    Your price: ...
    Add to Project List
    EXT-TT-1D

    EXT-TT-1D

    Open/close valve kit for thermal energy meter, 1" straight

    List price: 217,00 €
    Your price: ...
    Add to Project List
    EXT-TT-1E

    EXT-TT-1E

    Open/close valve kit for thermal energy meter, 3/4" straight

    List price: 132,00 €
    Your price: ...
    Add to Project List
    EXT-TT-1F

    EXT-TT-1F

    Open/close valve kit for thermal energy meter, 3/4" angled 90°

    List price: 194,00 €
    Your price: ...
    Add to Project List
    Z-EM-C1050

    Z-EM-C1050

    Cabinet for Belimo Energy Manifold, for max. 12 zones

    List price: 529,00 €
    Your price: ...
    Add to Project List
    Z-EM-C1200

    Z-EM-C1200

    Cabinet for Belimo Energy Manifold, for max. 12 zones

    List price: 588,00 €
    Your price: ...
    Add to Project List
    Z-EM-C600

    Z-EM-C600

    Cabinet for Belimo Energy Manifold, for max. 5 zones

    List price: 391,00 €
    Your price: ...
    Add to Project List
    Z-EM-C750

    Z-EM-C750

    Cabinet for Belimo Energy Manifold, for max. 7 zones

    List price: 419,00 €
    Your price: ...
    Add to Project List
    Z-EM-C900

    Z-EM-C900

    Cabinet for Belimo Energy Manifold, for max. 11 zones

    List price: 524,00 €
    Your price: ...
    Add to Project List

    Electrical accessory

    CQ230A

    CQ230A

    Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 75 s, IP40

    List price: 124,00 €
    Your price: ...
    Add to Project List
    CQ24A

    CQ24A

    Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, Open/close, 3-point, 75 s, IP40

    List price: 110,00 €
    Your price: ...
    Add to Project List
    CQ24A-BAC

    CQ24A-BAC

    Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 75 s, IP40

    List price: 205,00 €
    Your price: ...
    Add to Project List
    CQ24A-MPL

    CQ24A-MPL

    Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40

    List price: 110,00 €
    Your price: ...
    Add to Project List
    CQ24A-SR

    CQ24A-SR

    Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 2...10 V, 75 s, IP40

    List price: 110,00 €
    Your price: ...
    Add to Project List
    CQ24A-SZ

    CQ24A-SZ

    Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 0.5...10 V, 75 s, IP40

    List price: 110,00 €
    Your price: ...
    Add to Project List
    CQK230A

    CQK230A

    Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC 100...240 V, Open/close, 75 s, IP40

    List price: 193,00 €
    Your price: ...
    Add to Project List
    CQK24A

    CQK24A

    Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, Open/close, 75 s, IP40

    List price: 172,00 €
    Your price: ...
    Add to Project List
    CQK24A-MPL

    CQK24A-MPL

    Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40

    List price: 172,00 €
    Your price: ...
    Add to Project List
    CQK24A-SR

    CQK24A-SR

    Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, 2...10 V, 75 s, IP40

    List price: 172,00 €
    Your price: ...
    Add to Project List
    Product videos

    Belimo Energy Manifold - Product Features

    Play now Share via email
    Details

    Specifications

    Angle of rotation
    90°
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    2...70°C [36...158°F]